-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409777-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C125 2P 125 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409776-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C100 2P 100 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/LG-409775-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C80 2P 80 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409774-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C63 2P 63 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409773-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C50 2P 50 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409772-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C40 2P 40 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409771-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C32 2P 32 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409770-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C25 2P 25 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409769-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C20 2P 20 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409768-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C16 2P 16 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409767-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S322 C10 2P 10 A 25KA DX3
Cena bez VAT