-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409764-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C125 1P 125 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409763-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C100 1P 100 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409762-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C80 1P 80 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409761-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C63 1P 63 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409760-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C50 1P 50 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409759-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C40 1P 40 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409758-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C32 1P 32 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409757-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C25 1P 25 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409756-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C20 1P 20 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409755-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C16 1P 16 A 25KA DX3
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/409754-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁ. NADPR. S321 C10 1P 10 A 25KA DX3
Cena bez VAT