FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Rated voltage
-
Rated current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Leakage current type
-
Ambient temperature during operating
-
Selective protection
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-00/402024-LEGRAND-1000.jpg)
Legrand
PRX3
REF. 402024
PKWiU 27.12.23.0
PKWiU 27.12.23.0
WYŁĄCZNIK RÓŻNICOWOPRĄDOWY RX3 2P 25A 30MA TYP AC
191,91 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny