-
Rated voltage
-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015150-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 50 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015163-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 63 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015180-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 80 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015097-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 125 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015096-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 100 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015063-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 63 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015080-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 80 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015032-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 32 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015025-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 25 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015040-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 40 A 22 X 58 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/015050-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 50 A 22 X 58 HPC
Cena bez VAT