-
Rated voltage
-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-014125-WEB-F.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 25 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-014132-WEB-F.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 32 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-014140-WEB-F.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 40 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/LG-014150-WEB-F.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 50 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014032-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 32 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014040-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 40 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014004-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 4 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014016-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 16 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014050-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 50 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014025-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 25 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014006-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 6 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014010-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 10 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014008-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 8 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014012-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 12 A 14 X 51 HPC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-15/014020-LEGRAND-1000.jpg)
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 20 A 14 X 51 HPC
Cena bez VAT