-
Rated voltage
-
Size
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Model
-
Rated operating frequency
-
Utilization category
-
Type of fuse status indicator
-
Breaking capacity
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Power loss at rated current
-
Width
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 1 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 2 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 4 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 6 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 8 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 10 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 12 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 16 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 20 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 25 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 50 A 10,3 X 38 HPC
Cena bez VAT
PKWiU 27.12.21.0
WKŁ. BEZP. CYL. AM 25 A 10,3 X 38 HPC
Cena bez VAT