-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Number of channels
-
Mounting method
-
Width in number of modular spacings
-
Accuracy per day
-
Suitable for manual operation
-
60 min program
-
Text guidance in display
-
Radio-controlled
-
24 h program
-
External programming
-
With memory card
-
Annual program
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Number of memory locations
-
Quartz controlled
-
Autonomy in years
-
Weekly program
-
Shortest switching time channel 1
-
Holiday program
-
Holiday program
-
Impulse program
-
Cycle program
-
Random program
-
Automatic switching summer-/winter time
-
Hour meter
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Contact type
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
Astro program
-
Astro program
-
GPS (global positioning system)
-
External pushbutton input
-
External pushbutton input
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Application store for download
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY ASTRONOMICZNY 2-KANAŁOWY D22 ASTRO
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY ROCZNY 2-KANAŁOWY 2MOD
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY ASTRONOMICZNY 1-KANAŁOWY D21 ASTRO
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY ROCZNY 1-KANAŁOWY 2MOD
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY TYGODNIOWY 1-KANAŁOWY Z WEJŚCIEM STERUJĄCYM D21S
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY TYGODNIOWY 2-KANAŁOWY D22
Cena bez VAT
PKWiU 27.12.40.0
PROGRAMATOR CYFROWY TYGODNIOWY 1-KANAŁOWY D21
Cena bez VAT