FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Voltage type (supply voltage)
-
Display
-
Blind power meter
-
With rotational speed meter
-
Frequency meter
-
Number of analogue inputs
-
Mounting method
-
Pulse counter
-
Number of analogue outputs
-
Number of digital inputs
-
Pulse counter
-
Voltmeter
-
Number of digital outputs
-
Effective power measurement device
-
Supporting protocol for MODBUS
-
Accuracy class active energy according to IEC 62053-22
-
Accuracy class reactive energy according to IEC 62053-23
-
Sampling frequency
-
Number of voltage measurement inputs
-
Number of current measurement inputs
-
Supply voltage AC 50 Hz
-
Supply voltage AC 60 Hz
-
Measuring range for frequency
-
Remote display
-
Display resolution (horizontal)
-
Display resolution (vertical)
-
Degree of protection (IP), front side
-
Ampere meter
-
Number of Ethernet-connections
-
Supporting protocol for IEC 61850 Ethernet
-
Supporting protocol for OPC UA PubSub
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Supporting protocol for other bus systems
-
With audit logging (audit log)
-
With firmware signature
-
With logging of security events (security event log)
-
With Role Based Access Control (RBAC)
-
Web server with HTTPS transfer protocol
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Connection type
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Connected object
Legrand
EMDX3
REF. 412051
PKWiU 26.51.66.0
PKWiU 26.51.66.0
EMDX3 ANALIZATOR NA TH35
3 048,93 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
EMDX3
REF. 412045
PKWiU 26.51.66.0
PKWiU 26.51.66.0
EMDX3 ANALIZATOR BASIC NA WSPORNIK TH35
2 403,62 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
Easy connect
REF. 412048
ANALIZATOR EASY NA TH35 EMDX3
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny