FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
Legrand
FRX30
REF. 406547
PKWiU 27.12.40.0
PKWiU 27.12.40.0
ROZŁĄCZNIK IZOLACYJNY FRX 404 4P 125A
1 938,86 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
FRX30
REF. 406546
PKWiU 27.12.40.0
PKWiU 27.12.40.0
ROZŁĄCZNIK IZOLACYJNY FRX 404 4P 100A
1 822,29 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny