-
Version as main switch
-
Rated voltage
-
Version as maintenance-/service switch
-
Release characteristic
-
Version as safety switch
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Version as emergency stop installation
-
Number of protected poles
-
Version as reversing switch
-
Rated insulation voltage Ui
-
Rated operating voltage
-
Rated impulse withstand voltage Uimp
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Mounting method
-
Width in number of modular spacings
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Pollution degree
-
Voltage release optional
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Explosion-proof
-
Degree of protection (IP), front side
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
PKWiU 27.12.40.0
ROZŁĄCZNIK OBROTOWY PV 125A 1000VDC
Cena bez VAT
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 63A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
WYŁĄCZNIK NADPRĄDOWY PV 2P 6A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
WYŁĄCZNIK NADPRĄDOWY PV 2P 8A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 32A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 25A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 16A 800VDC
Cena bez VAT
PKWiU 27.12.40.0
WYŁĄCZNIK NADPRĄDOWY PV 2P 10A 800VDC
Cena bez VAT