FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Version as main switch
-
Rated voltage
-
Version as maintenance-/service switch
-
Release characteristic
-
Version as safety switch
-
Number of poles (total)
-
Rated current
-
Rated current
-
Version as emergency stop installation
-
Number of protected poles
-
Version as reversing switch
-
Rated insulation voltage Ui
-
Rated operating voltage
-
Rated impulse withstand voltage Uimp
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Mounting method
-
Width in number of modular spacings
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Flush-mounted installation
-
Additional equipment possible
-
Number of auxiliary contacts as normally closed contact
-
Concurrently switching neutral conductor
-
Motor drive optional
-
Motor drive integrated
-
Pollution degree
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
Legrand
APAPV
REF. 414246
PKWiU 27.12.40.0
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 63A 1000VDC
1 761,90 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
APAPV
REF. 414244
PKWiU 27.12.40.0
PKWiU 27.12.40.0
ROZŁĄCZNIK PV 32A 1000VDC
1 667,03 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
APAPV
REF. 414427
PKWiU 27.12.40.0
PKWiU 27.12.40.0
WYŁĄCZNIK NADPRĄDOWY PV 2P 13A 800VDC
529,47 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
APAPV
REF. 414428
PKWiU 27.12.40.0
PKWiU 27.12.40.0
WYŁĄCZNIK NADPRĄDOWY PV 2P 16A 800VDC
488,29 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny