-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Rated operation current Ie, 400 V
-
Number of auxiliary contacts as change-over contact
-
Mounting method
-
With LED indication
-
Suitable for manual operation
-
Interface
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Number of auxiliary contacts as normally open contact, leading
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Connection type auxiliary circuit
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416811-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 24V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416813-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 48V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416816-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 230V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416810-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 24V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416812-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 48V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416814-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 110V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-45/416819-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK STERUJĄCY CTX3 3NO1NC 415V AC
Cena bez VAT