-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416930-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 24V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416931-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 24V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416932-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 48V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416933-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 48V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416934-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 110V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416936-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 230V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416938-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 380V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416939-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 65 415V AC
Cena bez VAT