-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416940-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 24V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416946-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 230V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-45/416941-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 24V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416942-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 48V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416943-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 48V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416944-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 110V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416948-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 380V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-00/416949-LEGRAND-1000.jpg)
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 100 415V AC
Cena bez VAT