-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 900A AC1 200-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 750A AC1 200-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 500A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 420A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 330A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 250A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 165A AC1 100-240V AC/DC
Cena bez VAT