-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 900A AC1 200-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 750A AC1 200-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 500A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 420A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 330A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 250A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 165A AC1 100-240V AC/DC
Cena bez VAT
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 4P 750-900A 230V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 135A AC1 230V AC
Cena bez VAT
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 4P 420-500A 230V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 100A AC1 230V AC
Cena bez VAT
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 4P 165-330A 230V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 60A AC1 230V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 4P 40A AC1 230V AC
Cena bez VAT
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 4P 100-135A 230V AC
Cena bez VAT
PKWiU 27.12.40.0
CEWKA ZAPASOWA CTX3 4P 40-60A 230V AC
Cena bez VAT