-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 24V DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 48V DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 380V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 415V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 24V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 230V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 48V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 40A 2NO2NC 110V AC
Cena bez VAT