-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416111-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 24V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416113-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 48V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416119-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 415V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416118-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 380V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416110-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 24V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416116-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 230V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416114-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 110V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416112-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 22A 1NO1NC 48V AC
Cena bez VAT