FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
Legrand
CTX3
REF. 416339
PKWiU 27.12.24.0
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 500A 2NO2NC 380V-450V AC
11 463,00 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Legrand
CTX3
REF. 416336
PKWiU 27.12.24.0
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 500A 2NO2NC 200V-240V AC/DC
10 810,47 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny