-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 800A 2NO2NC 200V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 800A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 630A 2NO2NC 200V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 630A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 500A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 500A 2NO2NC 200V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 400A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 400A 2NO2NC 100V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 330A 2NO2NC 100V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 265A 2NO2NC 100V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 265A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 330A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 225A 2NO2NC 100V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 225A 2NO2NC 24V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 225A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 185A 2NO2NC 100V-240V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 185A 2NO2NC 24V AC/DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 185A 2NO2NC 380V-450V AC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 150 3P 150A 2NO+2NC 24V DC, ZACISKI KLATKOWE
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 150 3P 150A 2NO+2NC 48V DC, ZACISKI KLATKOWE
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 150A 2NO2NC 24V DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 150 3P 150A 2NO+2NC 400-440V AC, ZACISKI KLATKOWE
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 150A 2NO2NC 48V DC
Cena bez VAT
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 150A 2NO2NC 400-440V AC
Cena bez VAT